Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
204460
Bill of material
2044601104
PN
Part Number
2044601104
DESC
Long Description
Impel Plus 90 Ohm, 4-Pair Right-Angle Header, 1.90mm Pitch, Unguided, 10 Columns, 80 Circuits, Plated Through Hole Dimension 0.31mm
APPLICATION
Application
Backplane, Coplanar
CIRCUITS
Circuits (Loaded)
80
CURRENT
Current - Mximum per Contct
0.75 A
DR
Data Rate
56.0 Gbps
PAIRS
Number of Pairs
4
ORIENTATION
Orientation
Right Angle
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices