Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Molex
Description
203956
Bill of material
2039560603
PN
Part Number
DESC
Long Description
CIRCUITS
Circuits (Loaded)
CURRENT
Current - Mximum per Contct
0.3 A
MPM
Material - Plating Mating
Gold
ROWS
Number of Rows
2
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices