Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
203863
Bill of material
2038638103
PN
Part Number
2038638103
DESC
Long Description
Lite-Trap Contact Terminal, Double Contact, Copper Alloy, 1 Circuit
CIRCUITS
Circuits (Loaded)
1
CURRENT
Current - Maximum per Contact
7.0 A
MATERIAL
Material - Plating Mating
Tin
ROWS
Number of Rows
1
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices