Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
202718
Bill of material
2027180103
PN
Part Number
2027180103
DESC
Long Description
QSFP-DD Surface Mount Connector, 76 Circuits, 56 Gbps, 0.76µm Gold (Au) Plated
CIRCUITS
Circuits (Loaded)
76
CURRENT
Current - Maximum per Contact
2.0 A
DR
Data Rate
56.0 Gbps
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices