Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Molex
Description
200890
Bill of material
2008900108
PN
Part Number
DESC
Long Description
PSC
(p)ower-(s)ignal Configuration
CURRENT
Current - Maximum per Contact
3.0 A
ECT
Edge Card Thickness
N/A mm
ORIENTATION
Orientation
Right-Angle
PCBTHICKNESS
PCB Thickness - Recommended
1.60 mm
TIS
Termination Interface: Style
Straddle Mount-Edge Card
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices