Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
173363
Bill of material
1733630001
PN
Part Number
1733630001
DESC
Long Description
NeoPress High-Speed Mezzanine Plug, 3.50mm Pitch, 6x10, 60 Triads (180 Circuits), 7.50mm Connector Height, 0.76µm Gold (Au) Plating
CIRCUITS
Circuits (Loaded)
180
CURRENT
Current - Mximum per Contct
1.0 A
MPM
Material - Plating Mating
Gold
ROWS
Number of Rows
6
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Through Hole - Compliant Pin
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices