Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
173161
Bill of material
1731610003
PN
Part Number
1731610003
DESC
Long Description
zCXP Standard Connector Assembly, 0.80mm Pitch, Gold (Au) Over Nickel Plated, 84 Circuits
CIRCUITS
Circuits (Loaded)
84
CURRENT
Current - Maximum per Contact
0.5 A
DR
Data Rate
25.0 Gbps
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Through Hole - Compliant Pin
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices