Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
173092
Bill of material
1730921024
PN
Part Number
1730921024
DESC
Long Description
Impact zX2 95 Ohm 6 Pair Right-Angle Daughtercard Receptacle, Unguided,14 Columns, 336 Circuits, Plated Through Hole Dimension 0.36mm, Lead-Free
APPLICATION
Application
Daughtercard
CIRCUITS
Circuits (Loaded)
336
CURRENT
Current - Mximum per Contct
0.75 A
DR
Data Rate
28.0 Gbps
PAIRS
Number of Pairs
6
ORIENTATION
Orientation
Right Angle
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices