您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
歡迎
CAD模型
歡迎
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
歡迎
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
1721860003
Molex
Board-to-Board Connectors
2.00mm, 7.65mm
EXTreme EnergetiC
Powered by
CAD模型選擇
生成CAD模型
生成PDF資料表
{molex/board-to-board20connectors/2.00mm2c207.65mm/extreme20energetic/172186.prj},{NB=1721860003},{PN=1721860003},{DESC=EXTreme EnergetiC Modular Vertical Receptacle Assembly, 27 Circuits (25 Signal/2 Power) with Press-Fit Tails, with Guide},{CIRCUITS=27},{CURRENT=100.0},{MPM=Gold},{ROWS=5},{ORIENTATION=Vertical},{TIS=Through Hole - Compliant Pin}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Molex
Description
172186
Bill of material
1721860003
PN
Part Number
1721860003
1721860003
DESC
Long Description
EXTreme EnergetiC Modular Vertical Receptacle Assembly, 27 Circuits (25 Signal/2 Power) with Press-Fit Tails, with Guide
EXTreme EnergetiC Modular Vertical Receptacle Assembly, 27 Circuits (25 Signal/2 Power) with Press-Fit Tails, with Guide
CIRCUITS
Circuits (Loaded)
27
27
CURRENT
Current - Mximum per Contct
100.0
A
MPM
Material - Plating Mating
Gold
ROWS
Number of Rows
5
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Through Hole - Compliant Pin
Previews
3D
Footprint by Ultralibrarian
產品目錄供應商定位元
選擇一個國家查看當地辦事處