Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
172050
Bill of material
1720503064
PN
Part Number
1720503064
DESC
Long Description
EdgeLine+ ESP Vertical Connector, 15 Gbps, 0.75mm Pitch, 1.57mm PCB Thickness, 40.0A Power Module, 64 Circuits, 2 Power Circuits
PSC
(p)ower-(s)ignal Configuration
64s - 0p
CURRENT
Current - Maximum per Contact
1.5, 40.0 A
ECT
Edge Card Thickness
1.57 mm
ORIENTATION
Orientation
Vertical
PCBTHICKNESS
PCB Thickness - Recommended
2.79 mm
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices