Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
171960
Bill of material
1719601228
PN
Part Number
1719601228
DESC
Long Description
Impact 100 Ohm 6 Pair Right-Angle Orthogonal Route Header Unguided, Dual Endwall, 12 Columns, 216 Circuits, Pin Length 5.50mm, Plated Through Hole Dimension 0.39mm, Lead-Free
APPLICATION
Application
Orthogonal Direct
CIRCUITS
Circuits (Loaded)
216
CURRENT
Current - Mximum per Contct
0.75 A
DR
Data Rate
25.0 Gbps
PAIRS
Number of Pairs
6
ORIENTATION
Orientation
Right Angle
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices