Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
171420
Bill of material
1714201022
PN
Part Number
1714201022
DESC
Long Description
Impact 85 Ohm 6 Pair Orthogonal Daughtercard Receptacle, Right-Angle, Unguided, 12 Columns, 216 Circuits, Plated Through Hole Dimension 0.39mm, Lead-Free
APPLICATION
Application
Orthogonal Midplane
CIRCUITS
Circuits (Loaded)
216
CURRENT
Current - Mximum per Contct
0.75 A
DR
Data Rate
25.0 Gbps
PAIRS
Number of Pairs
6
ORIENTATION
Orientation
Right Angle
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices