Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
171348
Bill of material
1713481828
PN
Part Number
1713481828
DESC
Long Description
Impact 100 Ohm 4 Pair Vertical Orthogonal Header, Dual Endwall, 8 Columns, 96 Circuits, Pin Length 5.50mm, Plated Through Hole Dimension 0.39mm, 0.254µm Gold
APPLICATION
Application
Conventional
CIRCUITS
Circuits (Loaded)
96
CURRENT
Current - Mximum per Contct
0.75 A
DR
Data Rate
25.0 Gbps
PAIRS
Number of Pairs
4
ORIENTATION
Orientation
Vertical
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices