Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
170519
Bill of material
1705191127
PN
Part Number
1705191127
DESC
Long Description
Impact 85 Ohm Plus 3 Pair Vertical Backplane Header, Unguided, Dual Endwalls, 10 Columns, 180 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.39mm, Lead Free
APPLICATION
Application
Conventional
CIRCUITS
Circuits (Loaded)
180
CURRENT
Current - Mximum per Contct
0.75 A
DR
Data Rate
25.0 Gbps
PAIRS
Number of Pairs
6
ORIENTATION
Orientation
Vertical
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices