Catalog navigation
CAD模型選擇
可提供的產品: 3
HELP_VARIABLE
Company
Molex
Description
170382
Bill of material
1703820002
PN
Part Number
DESC
Long Description
CIRCUITS
Circuits (Loaded)
20
CURRENT
Current - Maximum per Contact
0.5 A
DR
Data Rate
28.0 Gbps
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
產品目錄供應商定位元
選擇一個國家查看當地辦事處