您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
歡迎
CAD模型
歡迎
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
歡迎
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
1510641004
Molex
PCB Headers and Receptacles
2.00mm
Milli-Grid
Powered by
CAD模型選擇
生成CAD模型
生成PDF資料表
{molex/pcb20headers20and20receptacles/2.00mm/milli-grid/151064.prj},{NB=1510641004},{PN=1510641004},{DESC=2.00mm Pitch, Milli-Grid PCB Header, Single Row, Right-Angle, Surface Mount, 2.50µm Tin (Sn) Plating, without Peg, 4 Circuits, Tube},{CIRCUITS=4},{CURRENT=2.5},{MATERIAL=Tin},{ROWS=1},{ORIENTATION=Right Angle},{TIS=Surface Mount}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 66
HELP_VARIABLE
Company
Molex
Description
151064
Bill of material
1510641004
PN
Part Number
1510641004
1510641004
DESC
Long Description
2.00mm Pitch, Milli-Grid PCB Header, Single Row, Right-Angle, Surface Mount, 2.50µm Tin (Sn) Plating, without Peg, 4 Circuits, Tube
2.00mm Pitch, Milli-Grid PCB Header, Single Row, Right-Angle, Surface Mount, 2.50µm Tin (Sn) Plating, without Peg, 4 Circuits, Tube
CIRCUITS
Circuits (Loaded)
4
4
CURRENT
Current - Maximum per Contact
2.5
A
MATERIAL
Material - Plating Mating
Tin
Tin
ROWS
Number of Rows
1
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
產品目錄供應商定位元
選擇一個國家查看當地辦事處