Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
130144
Bill of material
1301440044
PN
Part Number
1301440044
DESC
Long Description
Safeway Connector 2 Pole/3 Wire, NEMA 5-15, 125V
CURRENT
Current - Maximum per Contact
15.0 A
GENDER
Gender
Female
NEMAC
NEMA Configuration
NEMA 5-15
RT
Receptacle Type
Single
OLTAGE
oltage - Maximum
125 V
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices