Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
120090
Bill of material
1200905080
PN
Part Number
1200905080
DESC
Long Description
Nano-Change (M8) Receptacle, 5 Poles, B-Coded , M8 x 1.0 Mounting Threads, Male (Straight) with Back Mounting Pins
CT
Coupling Type
External Thread
CURRENT
Current - Maximum per Contact
4.0 A
GENDER
Gender
Male
ORIENTATION
Orientation
Straight
POLES
Poles
5
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices