카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Molex
Description
105040
Bill of material
1050400001
PN
Part Number
1050400001
DESC
Long Description
2.00mm Pitch Battery Connector, 3 Circuits, Surface Mount, Contact Width 0.70mm, with Pegs, Working Height 3.80mm Lead-Free
CIRCUITS
Circuits (Loaded)
3
CURRENT
Current - Maximum per Contact
1.0 A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
1
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Surface Mount
미리보기
3D
Footprint by Ultralibrarian
카탈로그 메이커의 위치
지역 사무소를 보려면 국가를 선택하십시오.