Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Molex
Description
104026
Bill of material
1040260721
PN
Part Number
DESC
Long Description
CIRCUITS
Circuits (Loaded)
5
CURRENT
Current - Maximum per Contact
1.0 A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
1
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Through Hole
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices